Download dokument () af 20
We make what matters work*

EP-502525
Modelkode: XVTL-BP-F-85/20-PSN

XVTL Mounting Frame, for enclosure width 850mm, H20=1850mm, prepared for ProfiSNAP modules

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502525
EAN
9010653076209
Product Length/Depth
120 mm
Product Height
1950 mm
Product Width
250 mm
Product Weight
15.5 kg
Certifications
CE
Model Code
XVTL-BP-F-85/20-PSN

Produktspecifikationer

Surface finishing
Powder coating
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.