Eaton xComfort BF Complete flush-mounted flat distribution board, white, 33 MU per row, 7 rows, 3-Step, 125mm
| Product Name |
Eaton xComfort BF small distribution board
|
| Catalog Number |
EP-502545
|
| EAN |
9010653082309
|
| Product Length/Depth |
125 mm
|
| Product Height |
1218 mm
|
| Product Width |
749.5 mm
|
| Product Weight |
31 kg
|
| Compliances |
RoHS conform
|
| Certifications |
EN 61439-1
EN 61439-3 EN 62208 |
| Model Code |
BF-U-3S-7/231-D125
|
| Used with |
Installation distribution board
Basic device BF flat distribution board |
| Special features |
|
| Type |
|
| Features |
Earthing terminal block
Neutral terminal block 3-Step design |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
| 10.2.6 Mechanical impact |
IK08
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP30
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
< 0.1 Ω; meets the product standard's requirements.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 415 V AC
|
| 10.9.3 Impulse withstand voltage |
Does not apply to basic enclosures as defined in EN 62208.
|
| 10.9.4 Testing of enclosures made of insulating material |
Does not apply to metal enclosures.
|
| Fitted with: |
Front plates
Neutral-/protective conductor terminal DIN rails on mounting frame Door with rotary bolt lock Wall through with door frame Earthing set for door |
| Enclosure material |
Steel
|
| Built-in height |
45 mm
|
| Built-in width |
594 mm
|
| Terminal type |
Screw terminals
|
| Built-in depth |
74.5 mm
|
| Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890) |
149 W
|
| Closure type |
Other
|
| Cover/door color |
White
|
| Cover/door model |
With notch
Closed |
| Cover/door type |
Door
Single |
| RAL-number |
9016
|
| Width in number of modular spacings |
33
|
| Ambient operating temperature details |
-5 °C - +40 °C
|
| Application |
Indoor (installation site)
|
| Voltage rating at AC |
415 V AC
|
| Color |
White
|
| Number of rows |
7
|
| Frequency rating of contacts |
50 Hz
|
| Module rack type |
Rail frame
|
| Degree of protection |
IP30
IK08 (impact resistance) |
| Number of module space units per row |
33
|
| Protection class |
I (earthed)
|
| Protective shrouding material |
Metal
|
| Functions |
Basic device
Sealable |
| Material |
Sheet steel
|
| Mounting method |
DIN-rail
Flush-mounted/hollow wall |
| Internal depth |
125 mm
|
| PE and N terminal number and cross section |
N = 2 × 25 mm² + 58 × 16 mm²
+ extra N = 14 × 25 mm² + 63 × 16 mm² PE = 2 × 25 mm² + 74 × 16 mm² |
| Number of openings for socket outlets |
0
|