Download dokument () af 20
We make what matters work*

EP-502579
Modelkode: PSN-MSW/15-EXT

ProfiSNAP Mounting Side Wall with extended depth, H15=1450mm, 1 pair consists of left and right part

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502579
EAN
9010653082781
Product Length/Depth
148.4 mm
Product Height
1423 mm
Product Width
30 mm
Product Weight
6.3 kg
Certifications
CE
Model Code
PSN-MSW/15-EXT

Produktspecifikationer

Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.