Vidensøgning
Download dokument () af 20
We make what matters work*

EP-502597
Modelkode: IZM63H3-V63W-1-XEE

Eaton Moeller series IZMX/INX circuit-breaker, Circuit-breaker, Cassette, Terminals, 3 pole, 6300 A, 100 kA, PXR20, IEC, withdrawable, xEnergy Elite

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
EP-502597
EAN
9010653083795
Product Length/Depth
559 mm
Product Height
486 mm
Product Width
926 mm
Product Weight
303.72 kg
Certifications
CE
Model Code
IZM63H3-V63W-1-XEE

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.