Vidensøgning
Download dokument () af 20
We make what matters work*

EP-502641
EMD3P-CT600

Eaton EMD3P energy meter, 3P, DIN, ModB-TCP, 600A

Generelle specifikationer

Product Name
Eaton EMD3P energy meter
Catalog Number
EP-502641
EAN
9010653087670
Product Length/Depth
88 mm
Product Height
65 mm
Product Width
35 mm
Product Weight
1.453 kg
Compliances
Domestic
Model Code
EMD3P-CT600

Yderligere oplysninger

Functions
Escapement mechanism
Suitable for
Purchase/supply

Leveringsprogram

Model
Measurement transformer
Meter type
Electronic
Nominal current
600 A

Technical data - electrical

Nominal voltage Un (L-L) - min
400 V
Nominal voltage Un (L-L) - max
433 V
Nominal voltage Un (N-L) - min
230 V
Nominal voltage Un (N-L) - max
250 V
Current (lmax) - max
600 A
Frequency rating - min
50 Hz
Frequency rating - max
60 Hz
Power consumption
2 W
Energy type
Effective power and blind power
Accuracy class
A
Pulse output
None

Technical data - mechanical

Mounting method
DRA (DIN-rail adapter)
Width in number of modular spacings
2
Degree of protection
IP2X
1
Indicator type
None
Interface type
Modbus
Pole type
Three conductor/four conductor
Number of positions total (counter)
20

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

Global contact e-mail: xspider@eaton.com