Download dokument () af 20
We make what matters work*

EP-504119
Modelkode: DW-3/54-BC-A2

DW-3/54-BC-A2 . Spare Door White, 54 MU, 3 rows, BC-A2

General specifications

Product Name
Eaton xComfort BC door
Catalog Number
EP-504119
EAN
9010653111566
Product Length/Depth
27 mm
Product Height
537 mm
Product Width
386 mm
Product Weight
0.58 kg
Compliances
RoHS conform
Model Code
DW-3/54-BC-A2

Produktspecifikationer

Used with
BC-A2 distribution board
Accessory consideration
Surface finishing
Other
Color
White
Degree of protection
IP40
NEMA Other
Material
Plastic
Model
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.