Download dokument () af 20
We make what matters work*

EP-504124
Modelkode: N/PE-3/36-BC-A2

N/PE-3/36-BC-A2 . Spare N/PE Terminal Block, 36 MU, 3 rows, BC-A2

General specifications

Product Name
Eaton xComfort BC small distribution board
Catalog Number
EP-504124
EAN
9010653111627
Product Length/Depth
44 mm
Product Height
42 mm
Product Width
242 mm
Product Weight
0.31 kg
Compliances
RoHS conform
Model Code
N/PE-3/36-BC-A2

Produktspecifikationer

Used with
BC-A2 distribution board
Accessory consideration
Type
Spare part for BC-A2 distribution board
Core cross section
6 mm²
Number of poles
2-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.