IKA-4/48-OT . Surface Mounted Board, IP65, IK08, 4-rows 48 modules without screw terminals, ABS
| Product Name |
Eaton xComfort IKA standard series
|
| Catalog Number |
EP-504129
|
| EAN |
9010653111443
|
| Product Length/Depth |
148 mm
|
| Product Height |
872 mm
|
| Product Width |
310 mm
|
| Product Weight |
4.148 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 60670-24
IEC/EN 62208 |
| Model Code |
IKA-4/48-OT
|
| Special features |
|
| Type |
|
| Features |
Neutral terminal block
Earthing terminal block |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
650 °C; meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
| 10.2.6 Mechanical impact |
IK08
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP65
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 1000 VAC / 1500 VDC
|
| 10.9.3 Impulse withstand voltage |
Does not apply to basic enclosures as defined in EN 62208.
|
| 10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
| Fitted with: |
Basic device
Locking screws can be sealed Device support rails Sealing caps Current circuit designation Reserve section cover 4 space units |
| Enclosure material |
Plastic
|
| Built-in height |
46 mm
|
| Built-in width |
216.6 mm
|
| Built-in depth |
50.5 mm
|
| Closure type |
Other
|
| Cover/door color |
Transparent
|
| Cover/door model |
Closed
With notch |
| Cover/door type |
Door
Double |
| RAL-number |
7035
|
| Width in number of modular spacings |
12
|
| Ambient operating temperature details |
-25 °C - +40 °C
|
| Application |
Indoor (installation site)
|
| Voltage rating at AC |
400 V AC
|
| Color |
Light gray (RAL 7035)
Gray |
| Number of rows |
4
|
| Frequency rating of contacts |
50 Hz
|
| Module rack type |
Rail frame
|
| Degree of protection |
IP65
IK08 (impact resistance) |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Functions |
Basic device
Extension possible |
| Material |
Steel plate/plastic
|
| Mounting method |
Surface mounting
DIN-rail Surface mounted (plaster) |
| Internal depth |
100 mm
|
| Number of openings for socket outlets |
0
|