Download dokument () af 20
We make what matters work*

EP-504131
IKA-4/48-ST-UV

IKA-4/48-ST-UV . Surface Mounted Board, IP65, IK08, 4-rows 48 modules, with screw terminals, Polycarbonate

Generelle specifikationer

Product Name
Eaton xComfort IKA industrial series
Catalog Number
EP-504131
EAN
9010653111467
Product Length/Depth
148 mm
Product Height
872 mm
Product Width
310 mm
Product Weight
4.942 kg
Compliances
RoHS conform
Certifications
IEC/EN 60670-24
IEC/EN 62208
Model Code
IKA-4/48-ST-UV

Produktspecifikationer

Special features
  • UV Resistant
  • IP65/IK08
  • Protection Class II
  • N/PE Terminal Blocks
  • Depth adjustable DIN Rail frame
  • 150mm between the DIN Rail rows
  • Up to 45 mm wiring area under DIN Rail
  • Spare door and N/PE Terminal blocks available as an accessory
  • Halogen Free plastic materials
Type
  • Basic device
  • IKA industrial distribution board
  • Installation distribution boards
Features
Neutral terminal block
Earthing terminal block
UV resistant
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
650 °C; meets the product standard's requirements.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK08
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
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
Ui = 1000 VAC / 1500 VDC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Current circuit designation
Sealing caps
Basic device
Locking screws can be sealed
Device support rails
Neutral-/protective conductor terminal
Enclosure material
Plastic
Built-in height
46 mm
Built-in width
216.6 mm
Terminal type
Screw terminals
Built-in depth
50.5 mm
Closure type
Other
Cover/door color
Transparent
Cover/door model
Closed
With notch
Cover/door type
Door
Double
RAL-number
7035
Width in number of modular spacings
12
Ambient operating temperature details
-25 °C - +40 °C
Application
  • Indoor (installation site)
  • Outdoor (installation site)
Voltage rating at AC
400 V AC
Color
Light gray (RAL 7035)
Gray
Number of rows
4
Frequency rating of contacts
50 Hz
Module rack type
Rail frame
Degree of protection
IP65
IK08 (impact resistance)
Number of module space units per row
12
Protection class
II (totally insulated)
Functions
Basic device
Extension possible
Material
Steel plate/plastic
Mounting method
Surface mounting
DIN-rail
Surface mounted (plaster)
Internal depth
100 mm
PE and N terminal number and cross section
N: 16 x (2.5 mm² - 6 mm²) + 16 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
PE: 16 x (2.5 mm² - 6 mm²) + 16 x (4 mm² - 10 mm²) + 1 x (10 mm² - 25 mm²) + 1 x (16 mm² - 35 mm²)
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.