Download dokument () af 20
We make what matters work*

EP-504137
Modelkode: N-4-IKA-M

N-4-IKA-M . N or PE Terminal Block for 1/4 Mini IKA

General specifications

Product Name
Eaton xComfort IKA screw-type terminal
Catalog Number
EP-504137
EAN
9010653111641
Product Length/Depth
31 mm
Product Height
22 mm
Product Width
62 mm
Product Weight
0.13 kg
Compliances
RoHS conform
Model Code
N-4-IKA-M

Produktspecifikationer

Used with
IKA professional distribution board
Accessory consideration
Special features
N or PE Screw-Terminal Block
Type
Spare part for IKA professional distribution board
Core cross section
25 mm²
Number of poles
1-pole
Core cross section
35 mm²

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.