Download dokument () af 20
We make what matters work*

EP-504744
Modelkode: PSN-MT-1200/450-5ZBR

PSN-MT-1200/450-5ZBR . ProfiSNAP Meter Tray, electronic meter (eHZ) or 3-point meter unit, for enclosure width 1200mm, H=450mm, prepared for 5 meter units mounted on ZBR

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-504744
EAN
9010653114239
Product Length/Depth
165 mm
Product Height
455 mm
Product Width
1125 mm
Product Weight
4.3 kg
Certifications
CE
Model Code
PSN-MT-1200/450-5ZBR

Produktspecifikationer

Built-in depth
160 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.