Download dokument () af 20
We make what matters work*

EP-505908
Modelkode: FBSMV-63/4/05-FR

FBSMV-63/4/05-FR . FBSMV, 4 pole, In: 63 A, IΔN: 0.5 A, Type AC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
EP-505908
EAN
9010653132455
Product Length/Depth
90 mm
Product Height
75 mm
Product Width
125 mm
Product Weight
0.31 kg
Certifications
CE
Model Code
FBSMV-63/4/05-FR

Eksportér produktspecifikation