Download dokument () af 20
We make what matters work*

EP-505916
Modelkode: FBSMV-40/4/01-S-FR

FBSMV-40/4/01-S-FR . FBSMV, 4 pole, In: 40 A, IΔN: 0.1 A, Type S

General specifications

Product Name
Eaton Distribution parts
Catalog Number
EP-505916
EAN
9010653132615
Product Length/Depth
90 mm
Product Height
75 mm
Product Width
125 mm
Product Weight
0.31 kg
Certifications
CE
Model Code
FBSMV-40/4/01-S-FR

Eksportér produktspecifikation