Download dokument () af 20
We make what matters work*

EP-505928
Modelkode: FBSMV-63/4/003-FR

FBSMV-63/4/003-FR . FBSMV, 4 pole, In: 63 A, IΔN: 0.03 A, Type AC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
EP-505928
EAN
9010653132530
Product Length/Depth
90 mm
Product Height
75 mm
Product Width
125 mm
Product Weight
0.31 kg
Certifications
CE
Model Code
FBSMV-63/4/003-FR

Eksportér produktspecifikation