Download dokument () af 20
We make what matters work*

EP-505950
Modelkode: FBHMV-80/4/03-A-FR

FBHMV-80/4/03-A-FR . FBHMV, 4 pole, In: 80 A, IΔN: 0.3 A, Type A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
EP-505950
EAN
9010653132226
Product Length/Depth
94.5 mm
Product Height
80 mm
Product Width
90 mm
Product Weight
0.821 kg
Certifications
CE
Model Code
FBHMV-80/4/03-A-FR

Eksportér produktspecifikation