Download dokument () af 20
We make what matters work*

EP-505955
Modelkode: FBHMV-80/4/1-S/A-FR

FBHMV-80/4/1-S/A-FR . FBHMV, 4 pole, In: 80 A, IΔN: 1 A, Type S/A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
EP-505955
EAN
9010653132271
Product Length/Depth
94.5 mm
Product Height
80 mm
Product Width
90 mm
Product Weight
0.821 kg
Certifications
CE
Model Code
FBHMV-80/4/1-S/A-FR

Eksportér produktspecifikation