Download dokument () af 20
We make what matters work*

EP-505963
Modelkode: FBHMV-125/4/1-A-FR

FBHMV-125/4/1-A-FR . FBHMV, 4 pole, In: 125 A, IΔN: 1 A, Type A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
EP-505963
EAN
9010653132356
Product Length/Depth
94.5 mm
Product Height
80 mm
Product Width
90 mm
Product Weight
1.134 kg
Certifications
CE
Model Code
FBHMV-125/4/1-A-FR

Eksportér produktspecifikation