Download dokument () af 20
We make what matters work*

EP-580191
Modelkode: XAC-TX1

XAC-TX1 . Transformer Housing, Size 1, Covers, RAL7035 Structured

General specifications

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580191
EAN
8714112114877
Product Length/Depth
1500 mm
Product Height
400 mm
Product Width
2000 mm
Product Weight
192 kg
Certifications
CE
Model Code
XAC-TX1

Eksportér produktspecifikation