Download dokument () af 20
We make what matters work*

EP-580210
Modelkode: XBSB504-TX3

XBSB504-TX3 . Transformer Housing, Size 3, MBB Kit 5000A

Generelle specifikationer

Product Name
Eaton xEnergy Elite LV switchgear
Catalog Number
EP-580210
EAN
8714112115065
Product Length/Depth
500 mm
Product Height
1000 mm
Product Width
250 mm
Product Weight
77 kg
Certifications
CE
Model Code
XBSB504-TX3

Eksportér produktspecifikation