Vidensøgning
Download dokument () af 20
We make what matters work*

EPCS2215A

Eaton Crouse-Hinds series Pauluhn EPCS snap switch, 20A, 4-way, With switch, 1/2" NPT entry, Copper-free aluminum, Single-gang, Surface mount, Dead end, 120-277 Vac

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn EPCS snap switch
Catalog Number
EPCS2215A
UPC
662276391376
Product Length/Depth
3.75 in
Product Height
6.38 in
Product Width
4.88 in
Product Weight
4.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure type
With switch
Amperage Rating
20A
Voltage rating
120-277 Vac
Number of gangs
Single-gang
Style
Dead end
Entry size
1/2" NPT
Material
Copper-free aluminum
Special features
Surface mount

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.