Download dokument () af 20
We make what matters work*

EPJ505B752

Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box, Conduit openings 180° apart, Brass, Surface mount, 2 entries, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn EPJ505 conduit outlet box
Catalog Number
EPJ505B752
UPC
662276873964
Product Length/Depth
5.69 in
Product Height
5.69 in
Product Width
3.5 in
Product Weight
9.7 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class II, Division 2
Class I, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Material
Brass
Mounting style
Surface
Number of entries
2
Trade size
3/4"
Conduit openings
180° apart

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.