Vidensøgning
Download dokument () af 20
We make what matters work*

ETC125HD

Eaton Crouse-Hinds series ETC edge type conduit clamp, Rigid/IMC, Iron, Electrogalvanized, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series ETC edge type conduit clamp
Catalog Number
ETC125HD
UPC
784564255631
Product Length/Depth
3.06 in
Product Height
2.06 in
Product Width
3.06 in
Product Weight
0.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1-1/4"
Material
Iron
Finish
Electrogalvanized
Type
Edge

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.