Vidensøgning
Download dokument () af 20
We make what matters work*

ETC50HD

Eaton Crouse-Hinds series ETC edge type conduit clamp, Rigid/IMC, Iron, Electrogalvanized, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series ETC edge type conduit clamp
Catalog Number
ETC50HD
UPC
784564255600
Product Length/Depth
3 in
Product Height
2.75 in
Product Width
2 in
Product Weight
0.63 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1/2"
Material
Iron
Finish
Electrogalvanized
Type
Edge

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.