Download dokument () af 20
We make what matters work*
Vil udgå

ETN-CTLU
Modelkode: Cable Ring - Large Plastic, 1 pcs

Eaton IT Rack Accessories, Cable Ring - Large Plastic, 1 piece

General specifications

Product Name
Eaton IT rack accessories cable management
Catalog Number
ETN-CTLU
EAN
3553340594229
Product Length/Depth
29 mm
Product Height
127 mm
Product Width
70 mm
Product Weight
0.3 kg
Compliances
Contact Manufacturer
Model Code
Cable Ring - Large Plastic, 1 pcs

Produktspecifikationer

Accessory/spare part type
Accessory
Color
Gray
Material
Plastic
Model
Cable management ring
Type
Enclosure Accessory

Eksportér produktspecifikation