Vidensøgning
Download dokument () af 20
We make what matters work*

EV25-175

Eaton Bussmann series high speed hybrid and electric vehicles fuse, Eaton Bussmann series EV Fuse, 25mm, 175, High Speed, Non Indicating

Generelle specifikationer

Product Name
Eaton Bussmann series high speed hybrid and electric vehicles fuse
Catalog Number
EV25-175
UPC
051712518543
Product Length/Depth
92.23 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
8 g
Compliances
REACH
JASO D622
RoHS Compliant
Certifications
Contact Manufacturer

Produktspecifikationer

Amperage Rating
175 A
With striker
No
Voltage type
DC
Fuse indicator
Non Indicating
Electrical characteristics
High Speed
Watt losses
5.25 W
Packaging type
Standard
Voltage rating
500 V
Type
Fuse
Application
Hybrid and Electric vehicles

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.