Download dokument () af 20
We make what matters work*

EVBAF132A
Modelkode: PDU G4 BA 0U 309 32A 1P 12xC13,12xC39

Eaton Basic G4 Rack PDU, 0U, 22.5U, IEC-60309 input, 3m cord, 1ph, 7.4kW, 32A, 200-240V, 24 outlets (12)C13, (12)C39

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EVBAF132A
EAN
3553340697197
Product Length/Depth
1000 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
2.4 kg
Compliances
CB
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
Certifications
IEC 62368-1
EN IEC 63000
CE
EAC
UKCA
Cm
Ukr
Model Code
PDU G4 BA 0U 309 32A 1P 12xC13,12xC39

Additional information

Operating Temperature
0° to 60°C (32° to 140°F)
Accessories
  • Rack PDU
  • Rack mounting accessories
  • Quickstart guide
  • Safety Instructions
Material
Aluminium
Color
Black

Electrical input

Input connection
IEC-60309 32A 1Ph
Wattage
7.4 kW max
Amperage Rating
32 A
Input voltage
200-240V
Phase
Single-phase
Circuit breaker
(2) single-pole
Frequency rating
50/60 Hz
Cord length
3m

Electrical output

Outlets
(12) C13, (12) C39
Number of Outputs C13
12
Number of Outputs C19
12
Number of outputs (other)
12
Number of outlets with earth pin
24

Technology & communications

Type
Basic Rack PDU
Outlet control
No
Special features
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Color-coded outlet banks and corresponding circuit breakers
Ethernet interface
No
Serial interface
No
SNMP
No
Communication
No
Mass configuration
No

Eksportér produktspecifikation

Declarations of conformity

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.