Download dokument () af 20
We make what matters work*

EVI301

Eaton Crouse-Hinds series EVI light fixture, Medium base, Heat and impact resistant glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, PS-25 max. lamp size, No mounting module, Factory sealed, 120 Vac, 300W

General specifications

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVI301
UPC
782274198699
Product Length/Depth
7.25 in
Product Height
13.33 in
Product Width
7.25 in
Product Weight
10.9 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Base type
Medium
Globe material
Heat and impact resistant glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
PS-25
Wattage
300W
Mounting Method
No mounting module
Special features
Factory sealed
Voltage rating
120 Vac

Eksportér produktspecifikation