Download dokument () af 20
We make what matters work*

EVICX2501

Eaton Crouse-Hinds series EVI light fixture, Mogul base, Heat and impact resistant glass globe, With cast copper-free alum guard, Incandescent, Copper-free aluminum, PS-40 max. lamp size, Ceiling mount, Factory sealed, 3/4", 277 Vac, 500W

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series EVI light fixture
Catalog Number
EVICX2501
UPC
782274244495
Product Length/Depth
10 in
Product Height
18.25 in
Product Width
10 in
Product Weight
26 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Base type
Mogul
Globe material
Heat and impact resistant glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Incandescent
Material
Copper-free aluminum
Lamp size - max
PS-40
Trade size
3/4"
Wattage
500W
Mounting Method
Ceiling
Special features
Factory sealed
Voltage rating
277 Vac

Eksportér produktspecifikation