Download dokument () af 20
We make what matters work*

EVMAF332A
Modelkode: PDU G4 MA 0U 309 32A 3P 12xC13,12xC39

Eaton Managed G4 Rack PDU, 0U, 39U, IEC-60309 input, 3m cord, 3ph, 22kW, 32A, 415/240V, 24 outlets (12)C13, (12)C39

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EVMAF332A
EAN
3553340696978
Product Length/Depth
1730 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
5.8 kg
Compliances
CB
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
EMC Directive
Certifications
IEC 62368-1
EN IEC 63000
CE
EAC
UKCA
Cm
Ukr
IEC/EN 61000-6-2
IEC/EN 61000-6-4
CISPR 35/EN 55035
IEC 61000-3-11
IEC 61000-3-12
Model Code
PDU G4 MA 0U 309 32A 3P 12xC13,12xC39

Additional information

Accessories
  • Rack PDU
  • Rack mounting accessories
  • Quickstart guide
  • Safety Instructions
Color
Black
Material
Aluminium
Operating Temperature
0° to 60°C (32° to 140°F)

Electrical input

Amperage Rating
32 A
Circuit breaker
(6) single-pole
Cord length
3m
Frequency rating
50/60 Hz
Input connection
IEC-60309 32A 3Ph
Input voltage
240/415V
Phase
Three-phase
Wattage
22 kW max

Electrical output

Number of outlets with earth pin
24
Number of outputs (other)
12
Number of Outputs C13
12
Number of Outputs C19
12
Outlets
(12) C13, (12) C39

Technology & communications

Ethernet interface
Yes
Mass configuration
Yes
Outlet control
Yes
Serial interface
Yes
SNMP
Yes
Special features
  • Remote Site Management
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Cybersecurity standards UL 2900-1 and IEC 62443-4-2
  • Hot-Swap network control module
  • Network Cascading, connect up to 32 PDUs via network loop
  • Power sharing between two network modules PDUs ensures constant access to PDU data & sensors
  • 1% IEC Class 1 billing grade measurement accurancy
  • Gigabit network card with 2x Gb ports
  • Support protocols RestAPI, Modbus TCP, SNMP, LDAP, HTTPS
  • 1% measurement accuracy at the outlet level (V, W, A)
  • Outlets control for On/Off, reboot, and sequential start-up capabilities
Type
Managed Rack PDU

Eksportér produktspecifikation

Declarations of conformity

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.