Download dokument () af 20
We make what matters work*

EXP-2R-MULTI

Eaton 10 or 30 way wireless zone expander, bus connected Multi Mode 10Z 40P

General specifications

Product Name
Eaton EXP intruder system expander
Catalog Number
EXP-2R-MULTI
EAN
5060096860501
Product Length/Depth
44 mm
Product Height
230 mm
Product Width
144 mm
Product Weight
0.45 kg
Certifications
CE

Produktspecifikationer

Compatibility
Two-way communication
Plug-by outputs
0
Type
Expander
Battery charge outputs
0
Colour
White
Colour (ETIM)
White
Current - max
400 mA
Current normal
25 mA
Dedicated PA keys
No
Device connections
Radio
Display
Yes
EN 50131 Grade
2
Environmental class
2
External prox
No
Internal prox
No
Loudspeaker connection
Yes
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio frequency
868.0-868.6MHz
Rechargeable battery
Not applicable
Supply - max
13.8 V
Supply - min
10 V
Transistor outputs
4
Zone inputs
10

Eksportér produktspecifikation