Download dokument () af 20
We make what matters work*

EXP-PSU-LM

Eaton 10 wired zone expander, 4 outputs, 3 Amp power supply, bus connected

General specifications

Product Name
Eaton EXP intruder system expander
Catalog Number
EXP-PSU-LM
EAN
5060096856900
Product Length/Depth
85 mm
Product Height
427 mm
Product Width
420 mm
Product Weight
6.4 kg
Certifications
CE

Produktspecifikationer

Compatibility
Two-way communication
Plug-by outputs
16
Type
Power supply unit
Battery charge outputs
2
Colour
White
Colour (ETIM)
White
Current - max
3000 mA
Current normal
50 mA
Data sheets
EXP-W10/PSU
Dedicated PA keys
No
Device connections
Wired
Display
No
EN 50131 Grade
3
Environmental class
2
External prox
No
Internal prox
No
Loudspeaker connection
Yes
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio frequency
868.0-868.6MHz
Rechargeable battery
17Ah
Supply - max
253 V
Supply - min
207 V
Transistor outputs
4
Zone inputs
10

Eksportér produktspecifikation