Vidensøgning
Download dokument () af 20
We make what matters work*

EYD4 SA

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Female, Copper-free aluminum, Vertical only, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD4 SA
UPC
782274275642
Product Length/Depth
2.19 in
Product Height
5.06 in
Product Width
2.19 in
Product Weight
2.35 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
1-1/4"
Sealing position
Vertical only
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.