Vidensøgning
Download dokument () af 20
We make what matters work*

EYDX6 SA

Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain, Female, Copper-free aluminum, Vertical only, 2"

General specifications

Product Name
Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain
Catalog Number
EYDX6 SA
UPC
782274943077
Product Length/Depth
4.25 in
Product Height
8.5 in
Product Width
4.25 in
Product Weight
5.62 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
2"
Sealing position
Vertical only
Material
Copper-free aluminum

Eksportér produktspecifikation