Vidensøgning
Download dokument () af 20
We make what matters work*

EYS10

Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, 4"

General specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS10
UPC
782274378305
Product Length/Depth
10 in
Product Height
6.5 in
Product Width
5.25 in
Product Weight
18.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Sealing position
Vertical or horizontal
Gender
Female
Trade size
4"
Material
Ductile iron
Feraloy iron alloy

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.