Vidensøgning
Download dokument () af 20
We make what matters work*

EYS106

Eaton Crouse-Hinds series EYS conduit sealing fitting, Male and female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, 4"

General specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS106
UPC
782274380001
Product Length/Depth
5.25 in
Product Height
9.75 in
Product Width
5.25 in
Product Weight
20.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Sealing position
Vertical or horizontal
Gender
Male and female
Trade size
4"
Material
Feraloy iron alloy
Ductile iron

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.