Vidensøgning
Download dokument () af 20
We make what matters work*

EYS36

Eaton Crouse-Hinds series EYS conduit sealing fitting, Male and female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS36
UPC
782274379005
Product Length/Depth
1.75 in
Product Height
4.31 in
Product Width
1.75 in
Product Weight
2.18 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Sealing position
Vertical only
Gender
Male and female
Trade size
1"
Material
Feraloy iron alloy
Ductile iron
Special features
Group B rated

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.