Vidensøgning
Download dokument () af 20
We make what matters work*

EYS416

Eaton Crouse-Hinds series EYS conduit sealing fitting, Male and female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 1-1/4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS416
UPC
782274276984
Product Length/Depth
2.19 in
Product Height
5.06 in
Product Width
2.19 in
Product Weight
2.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Sealing position
Vertical or horizontal
Gender
Male and female
Trade size
1-1/4"
Material
Feraloy iron alloy
Ductile iron
Special features
Group B rated

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.