Vidensøgning
Download dokument () af 20
We make what matters work*

EYS:6883L

Eaton Crouse-Hinds series EYS inspection plug, Used with EYS012 and EYS0126 conduit sealing fittings

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series EYS inspection plug
Catalog Number
EYS:6883L
UPC
662276016415
Product Length/Depth
7.75 in
Product Height
3.5 in
Product Width
6.25 in
Product Weight
3.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Type
Used with EYS012 and EYS0126 conduit sealing fittings

Eksportér produktspecifikation