Vidensøgning
Download dokument () af 20
We make what matters work*

EYS:6884L

Eaton Crouse-Hinds series EYS inspection plug, Used with EYS014 and EYS0146 conduit sealing fittings

General specifications

Product Name
Eaton Crouse-Hinds series EYS inspection plug
Catalog Number
EYS:6884L
UPC
662276090453
Product Length/Depth
7.25 in
Product Height
10 in
Product Width
4.75 in

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Type
Used with EYS014 and EYS0146 conduit sealing fittings

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.