Vidensøgning
Download dokument () af 20
We make what matters work*

EYSX11

Eaton Crouse-Hinds series EYSX expanded fill sealing fitting, Female, Feraloy iron alloy, Vertical or horizontal, Group B rated, 1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series EYSX expanded fill sealing fitting
Catalog Number
EYSX11
UPC
782274943169
Product Length/Depth
1.5 in
Product Height
3.69 in
Product Width
1.5 in
Product Weight
1.26 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
1/2"
Sealing position
Vertical or horizontal
Material
Feraloy iron alloy
Special features
Group B rated

Eksportér produktspecifikation