Eaton Crouse-Hinds series EYSX expanded fill sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 1"
| Product Name |
Eaton Crouse-Hinds series EYSX expanded fill sealing fitting
|
| Catalog Number |
EYSX31
|
| UPC |
782274943138
|
| Product Length/Depth |
2.19 in
|
| Product Height |
5.06 in
|
| Product Width |
2.19 in
|
| Product Weight |
3.3 lb
|
| Certifications |
UL1203
CSA C22.2 No. 30 |
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Gender |
Female
|
| Trade size |
1"
|
| Sealing position |
Vertical or horizontal
|
| Material |
Feraloy iron alloy
Ductile iron |
| Special features |
Group B rated
|