Vidensøgning
Download dokument () af 20
We make what matters work*

EYSX81

Eaton Crouse-Hinds series EYSX expanded fill sealing fitting, Female, Feraloy iron alloy and/or ductile iron, Vertical or horizontal, Group B rated, 3"

General specifications

Product Name
Eaton Crouse-Hinds series EYSX expanded fill sealing fitting
Catalog Number
EYSX81
UPC
782274943268
Product Length/Depth
5.25 in
Product Height
9.75 in
Product Width
5.25 in
Product Weight
24 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
3"
Sealing position
Vertical or horizontal
Material
Feraloy iron alloy
Ductile iron
Special features
Group B rated

Eksportér produktspecifikation