Vidensøgning
Download dokument () af 20
We make what matters work*

EZD311

Eaton Crouse-Hinds series EZD conduit sealing fitting with drain, Feraloy iron alloy and/or ductile iron, Inspection cover, 1"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series EZD conduit sealing fitting with drain
Catalog Number
EZD311
UPC
782274381206
Product Length/Depth
3.5 in
Product Height
4.94 in
Product Width
3.88 in
Product Weight
3.9 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Trade size
1"
Material
Ductile iron
Feraloy iron alloy
Special features
Inspection cover

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.