Vidensøgning
Download dokument () af 20
We make what matters work*

F5500209
Modelkode: NMO-50-P03S-50S

Eaton Monofilament Filter Bag, NMO-50-P03S-50S, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 50 µm, Nominal

General specifications

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F5500209
Product Length/Depth
230 mm
Product Weight
0.03 kg
Certifications
Kosher
Halal
ISO 9001
Model Code
NMO-50-P03S-50S

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
190 °C
Flow rate - max
6 m³/h
Filter area
0.08 m²
Packaging
50 bags/box

Eksportér produktspecifikation