Vidensøgning
Download dokument () af 20
We make what matters work*

F5500589
Modelkode: NMO-50-P01S-60M

Eaton Monofilament Filter Bag, NMO-50-P01S-60M, Size 01: Dia 7 x 17" L (180 x 430 mm), Nylon, 50 µm, Nominal

General specifications

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F5500589
Product Length/Depth
430 mm
Product Weight
0.05 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
NMO-50-P01S-60M

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
60 bags/box

Eksportér produktspecifikation