Vidensøgning
Download dokument () af 20
We make what matters work*

F5502469
Modelkode: NMO-80-P01R-50S

Eaton BANDSEAL Filter Bag, NMO-80-P01R-50S, Size 01: Dia 7 x 17" L (180 x 430 mm), Nylon, 80.0 µm, Nominal

General specifications

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F5502469
Product Length/Depth
430 mm
Product Weight
0.1 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
NMO-80-P01R-50S

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
80.0 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
50 bags/box

Eksportér produktspecifikation