Vidensøgning
Download dokument () af 20
We make what matters work*

F5504479
Modelkode: PEMO-400-P01S-60L

Eaton Monofilament Filter Bag, PEMO-400-P01S-60L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 400 µm, Nominal

Generelle specifikationer

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F5504479
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
PEMO-400-P01S-60L

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
400 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
40 bags/box

Eksportér produktspecifikation