Vidensøgning
Download dokument () af 20
We make what matters work*

F5780016
Modelkode: LPAG-40-1-2E

Eaton LOFPLEAT AG Pleated Filter Cartridge, LPAG-40-1-2E, Pleated, Polypropylene, 1.0 µm, 40", Code 2, EPDM O-rings

General specifications

Product Name
Eaton LOFPLEAT AG Pleated Filter Cartridge
Catalog Number
F5780016
Product Length/Depth
1016 mm
Product Weight
1.25 kg
Certifications
ISO 9001
Model Code
LPAG-40-1-2E

Produktspecifikationer

Adapter code
2
Design
Pleated
Retention rating
1.0 µm
Differential pressure in flow direction - max
4.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
EPDM
Inner core material
Polypropylene
Retention type
Absolute
Operating temperature - max
80 °C
Retention efficiency
99.98%
Adaptor
SOE 222 O-rings with spear
Cartridge length
40"

Eksportér produktspecifikation