Vidensøgning
Download dokument () af 20
We make what matters work*

F5780036
Modelkode: LPAG-20-25-DOEV

Eaton LOFPLEAT AG Pleated Filter Cartridge, LPAG-20-25-DOEV, Pleated, Polypropylene, 25.0 µm, 20", Code DOE, FKM flat gaskets

Generelle specifikationer

Product Name
Eaton LOFPLEAT AG Pleated Filter Cartridge
Catalog Number
F5780036
Product Length/Depth
508 mm
Product Weight
0.65 kg
Certifications
ISO 9001
Model Code
LPAG-20-25-DOEV

Produktspecifikationer

Adapter code
DOE
Design
Pleated
Retention rating
25.0 µm
Differential pressure in flow direction - max
4.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
FKM
Inner core material
Polypropylene
Retention type
Absolute
Operating temperature - max
80 °C
Retention efficiency
99.98%
Adaptor
DOE with two flat gaskets
Cartridge length
20"

Eksportér produktspecifikation