Vidensøgning
Download dokument () af 20
We make what matters work*

F5780063
Modelkode: LPHF-20-5-E

Eaton LOFPLEAT HF High Flow Filter Cartridge, LPHF-20-5-E, Pleated, Polypropylene, 5.0 µm, 20", EPDM O-ring

Generelle specifikationer

Product Name
Eaton LOFPLEAT HF High Flow Filter Cartridge
Catalog Number
F5780063
Product Length/Depth
508 mm
Product Weight
0.8 kg
Certifications
ISO 9001
Model Code
LPHF-20-5-E

Produktspecifikationer

Design
Pleated
Retention rating
5.0 µm
Differential pressure in flow direction - max
3.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
EPDM
Retention type
Absolute
Operating temperature - max
80 °C
Retention efficiency
99.9%
Cartridge length
20"

Eksportér produktspecifikation